Signal Line Common Mode Chokes/Filters

ZJYS81R5-2PL51T-G01

Product Status
Obsolete
Recommended Alternate Part No. : ACT45B-510-2P-TL003 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.4, 2015
Last Purchase Order Date : Sep.29, 2017
Last Shipment Date : Mar.30, 2018
Applications
Automotive Grade
Feature
Wire WoundWire Wound
AEC-Q200AEC-Q200
Series
ZJYS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach

Images are for reference only and show example products.

Size

Length(L)
9.00mm ±0.50mm
Width(W)
6.00mm Max.
Thickness | Height
5.00mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
2kΩ at 10MHz
Common-mode Impedance [Min.]
1kΩ at 10MHz
Common-mode Inductance
78.8μH at 1MHz (Ref.)
Rated Current
500mA
Rated Voltage
80VDC
Insulation Resistance [Min.]
100MΩ
DC Resistance
300mΩ Max.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1500pcs
Weight
0.351g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...