ESD Notch Filters

AVRF060W650MT102

Product Status
Production
Applications
Commercial Grade
Features
CellularFor Cellular Band
Series
AVR
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
0.60mm ±0.03mm
Width(W)
0.30mm ±0.03mm
Thickness | Height
0.30mm ±0.03mm
Terminal Width(B)
0.10mm Min.
Recommended Land Pattern (PA)
0.30mm ±0.05mm
Recommended Land Pattern (PB)
0.25mm ±0.05mm
Recommended Land Pattern (PC)
0.30mm ±0.05mm

Electrical Characteristics

Insertion Loss (Min.)
20dB at 1GHz
Rated Voltage [DC](Max.)
5.5V
Breakdown Voltage(Nom.)@1mA
8V
Capacitance (Nom.)@1MHz,1Vrms
65pF
ESD Test Pass Voltage
8kV

Other

Operating Temperature Range
-40 to 85°C
Soldering Method
Reflow
AEC-Q200 (Environment)
AEC-Q200 Electrical Transient Conduction (Pulse1)
AEC-Q200 Electrical Transient Conduction (Pulse2a)
AEC-Q200 Electrical Transient Conduction (Pulse2b)
AEC-Q200 Electrical Transient Conduction (Pulse3a)
AEC-Q200 Electrical Transient Conduction (Pulse3b)
AEC-Q200 ESD
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
15000pcs
Weight per pc
0.0002g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...