Power Line Common Mode Chokes/Filters

B82724J2103U040

Product Status
Production
Type
B82724J2*U
Application
General use
Home Appliance
Function / Feature
CommonCommon Mode
ULUL Certificate
ENEC(VDE)ENEC (VDE) Certificate
Number of Lines
Double Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
31.30mm Max.
Width
18.50mm Max.
Height
33.20mm Max.

Electrical Characteristics

Inductance
500μH
Rated Current
10A
Rated Temperature
70°C
DC Resistance (Typ.)
9mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
E70122
UL1446 Insulation System
ENEC (VDE) File Number
40030229
Remarks
CTI/PTI > 250
GWT+BP to EN 60335-1
Lead spacing 15 x 12.5 (mm)
UL+ENEC(VDE) approvals
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all