Power Line Common Mode Chokes/Filters

B82748F4183N020

Product Status
Production
Type
B82748F4183
Application
General use
Function / Feature
CommonCommon Mode
Number of Lines
Triple Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
75.00mm Max.
Width
75.00mm Max.
Height
40.00mm Max.

Electrical Characteristics

Inductance
1.5mH
Rated Current
18A
Rated Temperature
40°C
DC Resistance (Typ.)
6.1mΩ
Rated Voltage [AC]
480Vrms
275Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
ENEC (VDE) File Number
Remarks
Plastic case
potted
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all