Power Line EMC Filters

RSHN-2080

Product Status
Production
Sales Region
Worldwide
Power Supply
Single-phase
Series
RSHN
Features
Option
StandardStandard type
Option Lineup
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
80A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage
AC2500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current (Max.)
1mA [250V, 60Hz]
DC Resistance (Max.)
7mΩ
Common Mode Attenuation (Min.)
25dB (0.2MHz to 8MHz)
Differential Mode Attenuation (Min.)
25dB (0.1MHz to 30MHz)

Package Type & Size

Package / Mounting
Low profile
Length(L)
161mm Nom. (6.34in Nom.)
Width(W)
430mm Nom. (16.93in Nom.)
Height(H)
85mm Nom. (3.35in Nom.)
Weight
6.4kg Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Wide range high attenuation
Function
Safety Standard

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...