Power Line EMC Filters

RTCN-5010

Product Status
Production
Sales Region
Worldwide
Power Supply
3-phase/3-Lines
Series
RTCN
Features
SCCR 14kA
Option
Option Lineup
Accessories
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
10A
Rated Voltage [AC]
500V
Rated Voltage [DC]
500V
Withstanding Voltage
AC2500V, 60s [line - earth]
Insulation Resistance (Min.)
100MΩ [DC500V, 1min.]
Leakage Current [Delta connection] (Max.)
Leakage Current [Star connection] (Max.)
DC Resistance (Max.)
60mΩ
Common Mode Attenuation (Min.)
10dB (0.1MHz to 5MHz)
Differential Mode Attenuation (Min.)

Package Type & Size

Package / Mounting
Low profile
Length(L)
63mm Nom. (2.48in Nom.)
Width(W)
120mm Nom. (4.72in Nom.)
Height(H)
42mm Nom. (1.65in Nom.)
Weight
300g Typ.

Other

Terminals
Block Terminal
Operating Temp. Range
-25 to 85°C
Performance
Multipurpose
Function
For secondary side of inverter
Safety Standard
UL1283
EN60939-1
EN60939-2

Tech Info

Collapse all Expand all

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...