Noise Suppression Filters

MAF1005GAD701DT000

Product Status
Production
Applications
Commercial Grade
Applications Detail
Audio Line
Feature
CellularFor Cellular Band
D-Amp.For Class D-Amp
Low RDCLow RDC
Series
MAF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
1.00mm ±0.05mm
Width(W)
0.50mm ±0.05mm
Thickness(T)
0.50mm ±0.05mm
Recommended Land Pattern (A)
0.50mm Nom.
Recommended Land Pattern (B)
0.40mm Nom.
Recommended Land Pattern (C)
0.50mm Nom.

Electrical Characteristics

Impedance (Typ.) at 1MHz
Impedance (Typ.) at 100MHz
105Ω
Impedance (Typ.) at 900MHz
700Ω
Impedance (Typ.) at 1.7GHz
750Ω
Rated Current
800mA
DC Resistance (Typ.)
270mΩ
DC Resistance (Max.)
351mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.001g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...