Noise Suppression Filters Selection Guide (Commercial Grade)
Click on the series names to view detailed information.
For Audio Line
Commercial Grade
- Multilayer
- Wire Wound
| Category | 0.6mm x 0.3mm [EIA 0201] ![]() |
1.0mm x 0.5mm [EIA 0402] ![]() |
1.6mm x 0.8mm [EIA 0603] ![]() |
2.0mm x 1.6mm [EIA 0806] ![]() |
||
|---|---|---|---|---|---|---|
| Noise Suppression Focus Frequency | Recommended Circuit | |||||
| For BT & WiFi Band (at 1.5GHz - 10GHz) |
Audio Line | Headphone Microphone TWS Earphone TWS Microphone |
MAF0603GW210 to 550 (900MHz) |
MAF1005GW1000Ω(900MHz) |
||
MAF0603FA33 to 47Ω(100MHz) |
||||||
| Cellular Band (at 700MHz - 2.7GHz) |
Headphone Microphone |
MAF1005GA-A1000 to 3500Ω(900MHz) |
||||
| Speaker Receiver |
MAF1005GA-D250 to 700Ω(900MHz) |
MAF1608GA120 to 600Ω(900MHz) |
||||
| For FM to Cellular Band (at 66MHz - 2.7GHz) |
Headphone |
MAF1005FRNEW
600 to 1000Ω(100MHz) |
||||
| Class-D Amp Noise (at 100MHz - 400MHz) |
Speaker Receiver |
MAF1608FA120 to 150Ω(100MHz) |
VAF201610FA-1130 to 840Ω(100MHz) |
|||
| FM Band (at 66MHz - 108MHz) |
Headphone |
MAF1005FS1000Ω(100MHz) |
||||
For Power Line, Signal Line
Commercial Grade
- Multilayer
- Wire Wound
| Category | 1.0mm x 0.5mm [EIA 0402] ![]() |
2.5mm x 2.0mm [EIA 1008] ![]() |
5.0mm x 5.0mm![]() |
6.0mm x 6.0mm![]() |
||
|---|---|---|---|---|---|---|
| Noise Suppression Focus Frequency | Recommended Circuit | |||||
| Cellular Band (at 700MHz - 2.7GHz) |
Power Line | Quick Charger |
MAF1005P12Ω(900MHz) |
|||
| Radiation Noise (at 20MHz - 100MHz) |
Power Line Signal Line |
LED Lighting |
MAF2520A60Ω(1MHz) |
|||
| Conductive Noise (at 1MHz - 100MHz) |
Power Line | Vaccume Cleaners Refrigerators Washing Machines |
VFS5045VA30 to 1000Ω(10MHz) |
VFS6045VA30 to 1000Ω(10MHz) |
||
VFS5045SA180Ω(1MHz) |
VFS6045SA450 to 1000Ω(1MHz) |
|||||