Noise Suppression Filters

VAF201610FA-441-1

Product Status
Production
Applications
Commercial Grade
Applications Detail
Audio Line
Feature
D-Amp.For Class D-Amp
Series
VAF
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.60mm ±0.20mm
Thickness(T)
1.00mm Max.
Recommended Land Pattern (A)
0.65mm Nom.
Recommended Land Pattern (B)
0.70mm Nom.
Recommended Land Pattern (C)
1.60mm Nom.

Electrical Characteristics

Impedance (Typ.) at 1MHz
Impedance (Typ.) at 100MHz
440Ω
Impedance (Typ.) at 900MHz
Impedance (Typ.) at 1.7GHz
Rated Current
2.19A
DC Resistance (Typ.)
63mΩ
DC Resistance (Max.)
76mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
Iron Soldering
Packing
Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.015g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...