Noise Suppression Filters

VFS6045SA102

Product Status
Production
Applications
Commercial Grade
Applications Detail
Home Appliances
Feature
ConductiveFor Conductive Noise
Series
VFS
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
6.00mm ±0.30mm
Width(W)
6.00mm ±0.30mm
Thickness(T)
4.50mm Max.
Recommended Land Pattern (A)
1.90mm Nom.
Recommended Land Pattern (B)
2.30mm Nom.
Recommended Land Pattern (C)
5.10mm Nom.

Electrical Characteristics

Impedance (Typ.) at 1MHz
1.232kΩ
Impedance (Typ.) at 100MHz
Impedance (Typ.) at 900MHz
Impedance (Typ.) at 1.7GHz
Rated Current
500mA
DC Resistance (Typ.)
1.15Ω
DC Resistance (Max.)
1.495Ω

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 105°C
Soldering Method
Reflow
Iron Soldering
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
1500pcs
Weight
0.6g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...