Ferrite Cores

B65843P0000R045

Product Status
Production
Core shape
EP(EPO)
Feature
TelecomFor Telecommunication
Material Name
Mn-Zn
Ferrite Material
N45
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
EPO 13
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
1.34mm⁻¹
Effective Cross-Sectional Area
19.3mm²
Effective Magnetic Path Length
25.8mm
Effective Core Volume
498mm³
AL Value / (nH / N²)
2200 +30,-20%
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
3g

Electrical Characteristics (Material)

Initial Permeability μi
3800 Nom.
Saturation Magnetic Flux Density Bs / mT
435 (100°C)
Curie Temperature Tc [Min.]
255°C
Core Loss / (kW / m³) [Max.]