Ferrite Cores

B67370A0002X197

Product Status
Production
Core shape
U(Large)
Feature
GeneralFor general purpose
Material Name
Mn-Zn
Ferrite Material
N97
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
U 101/76/30
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Core Factor
0.44mm⁻¹
Effective Cross-Sectional Area
840mm²
Effective Magnetic Path Length
368mm
Effective Core Volume
310800mm³
AL Value / (nH / N²)
5900 +30,-20%
Core Loss / (W / set) [Max.]
4.2 (100mT, 25kHz, 100°C)
Air Gap
0 mm
Weight
1.6kg

Electrical Characteristics (Material)

Initial Permeability μi
2300 Nom.
Saturation Magnetic Flux Density Bs / mT
410 (100°C)
Curie Temperature Tc [Min.]
230°C
Core Loss / (kW / m³) [Max.]
300