Ferrite Cores
EMC_SP(HF70)
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA6P4C0G2J333J250AA
Capacitance=33nF
Edc=630V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD10-E2GA152MYGS
Capacitance=1.5nF
Edc=400Vac
T.C.=E
DxT: 10x7mm ,F: 10mm
Safety Standard approved
EMI Suppression Capacitors
B32921C3104M289
0.1uF, 305Vrms AC
6m(W) x 12m(H) x 13m(L)
EMI Suppression Capacitors
B32924C3335M000
3.3uF, 305Vrms AC
18m(W) x 27.5m(H) x 31.5m(L)
Chip Varistors / Ceramic Transient Voltage Suppressors
AVRSP16C270KT600N
Maximum continuous voltage [DC]=19V
Maximum Clamping Voltage (8/20uS)=54V
Leaded Disk Varistors
B72210S2271K101
Max. Operating Voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A
Ferrite Cores
DR(L7H)
DR/FT/P Cores
DR(L7H)
Ferrite Cores
H5B2T6X1.5X3
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=6x3x1.5
Ferrite Cores
HF57BB3.5x1.5x1.3
EMC Suppression(BB)
Dimensions(AxBxC)=3.5x1.5x1.3
Ferrite Cores
HF57BB3.5x5x1.3
EMC Suppression(BB)
Dimensions(AxBxC)=3.5x5x1.3