Ferrite Cores
H5AT14X3.5X7
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD222KYVNA
Capacitance=2.2nF
Edc=1000Vdc
T.C.=B
DxT: 8.5x5mm ,F: 5mm
Halogen-free
SMD / SMT Inductors (Coils)
NLCV32T-R10M-EFR
L=0.1μH
DC Resistance=0.024Ω
L x W x T :
3.2 x 2.5 x 2.2mm
SMD / SMT Inductors (Coils)
NLV32T-2R2J-EF
L=2.2μH
Q=30
L x W x T :
3.2 x 2.5 x 2.2mm
SMD / SMT Inductors (Coils)
VLS5045EX-100M-H
L=10μH
Rated current=2.5A
L x W x T :
5 x 5 x 4.5mm
Power Line Common Mode Chokes/Filters
ACM4520-142-2P-T000
|Z|=1400Ω at 100MHz
Rated current=1.5A
L x W x T :
4.7mm x 4.5mm x 2mm
Power Line Common Mode Chokes/Filters
ACP3225-102-2P-T000
|Z|=1000Ω at 100MHz
Rated current=1.5A
L x W x T :
3.2mm x 2.5mm x 2mm
Chip NTC Thermistors (Sensor)
NTCG104LH104JT1
Resistance (at 25°C)=100kΩ
Resistance Tolerance (at 25°C)=±5%
Ferrite Cores
H5AT20X7.5X14.5
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=20x14.5x7.5
Ferrite Cores
H5C2T14X3.5X7
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=14x7x3.5