Ferrite Cores
HF70BB3.5x10x1.3
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
CGA3E1X7S1E225K080AC
Capacitance=2.2μF
Edc=25V
T.C.=X7S
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
SMD / SMT Inductors (Coils)
ADL32VHC-150M
L=15μH
Rated current=0.7A
L x W x T :
3.2 x 2.5 x 2.5mm
3-terminal Filters
YFF15AC0J105MT0Q0E
Insertion Loss=40dB (1MHz to 2600MHz)
Rated current=2A
LxWxT: 1x0.5x0.4mm
For Power Line
3-terminal Filters
YFF15PC0J474MT000N
Insertion Loss=40dB (2MHz to 1000MHz)
Rated current=3A
LxWxT: 1x0.55x0.3mm
For Power Line
Ferrite Cores
HF70BB3.5x3x1.3
EMC Suppression(BB)
Dimensions(AxBxC)=3.5x3x1.3
Ferrite Cores
HF70BB5.5x5x2.5
EMC Suppression(BB)
Dimensions(AxBxC)=5.5x5x2.5
AC-DC Power Supplies
HWS150A-24
Unit type, Output: 156W, 24V
Standard type
AC-DC Power Supplies
RKW24-6R5