Ferrite Cores
HF70RH16x28x9
|
|
Size
Size (IEC 62317) AxBxC |
|
Detail Size Information |
Electrical Characteristics
Core Factor |
|
Effective Cross-Sectional Area |
|
Effective Magnetic Path Length |
|
Effective Core Volume |
|
AL Value / (nH / N²) |
|
Core Loss / (W / set) [Max.] |
|
Air Gap |
|
Weight |
|
Electrical Characteristics (Material)
Initial Permeability μi |
|
Saturation Magnetic Flux Density Bs / mT |
|
Curie Temperature Tc [Min.] |
|
Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors
C3225X7R2J683K200AA
Capacitance=68nF
Edc=630V
T.C.=X7R
LxWxT:3.2x2.5x2mm
Mid Volt. (100 to 630V)

Multilayer Ceramic Chip Capacitors
C4532X5R1A476M280KA
Capacitance=47μF
Edc=10V
T.C.=X5R
LxWxT:4.5x3.2x2.8mm
General

Multilayer Ceramic Chip Capacitors
C5750X7T2J474K250KC
Capacitance=0.47μF
Edc=630V
T.C.=X7T
LxWxT:5.7x5x2.5mm
Mid Volt. (100 to 630V)

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD101JYVNA
Capacitance=100pF
Edc=2000Vdc
T.C.=SL
DxT: 7.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

SMD / SMT Inductors (Coils)
NLFV25T-470K-EF
L=47μH
DC Resistance=2.04Ω
L x W x T :
2.5 x 2 x 1.8mm

SMD / SMT Inductors (Coils)
NLFV32T-470K-EF
L=47μH
DC Resistance=1.02Ω
L x W x T :
3.2 x 2.5 x 2.2mm

SMD / SMT Inductors (Coils)
VLS5045EX-6R8M-H
L=6.8μH
Rated current=2.9A
L x W x T :
5 x 5 x 4.5mm

Clamp Filters (Ferrite Core with Case)
ZCAT2235-1030A
Fixed cable type
LxW:35mmx21.5mm

SMD Disk Varistors
B72650M0271K072
Max. Operating Voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=400A

Ferrite Cores
EMC_SP(HF70)
EMC Suppression(SP)
HF70