Ferrite Cores

HF70RH19x29x13

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Dec.8, 2021
Last Purchase Order Date : Dec.31, 2022
Last Shipment Date : Sep.30, 2023
Core shape
EMC Suppression(RH/RU)
Feature
EMIEMI
Material Name
Ni-Zn
Ferrite Material
HF70
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
Effective Cross-Sectional Area
Effective Magnetic Path Length
Effective Core Volume
AL Value / (nH / N²)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight

Electrical Characteristics (Material)

Initial Permeability μi
1500 Nom.
Saturation Magnetic Flux Density Bs / mT
280 (1600A/m)
Curie Temperature Tc [Min.]
100°C
Core Loss / (kW / m³) [Max.]

Tech Info

Collapse all Expand all

Documents

Related articles

Show more