Ferrite Cores
HF90T25X13X15
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Related articles
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD90ZU2GA222MYGKA
Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U
DxT: 9.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FG18C0G1H180JNT00
Capacitance=18pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG20X7R2J683KNT06
Capacitance=68nF
Edc=630V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG24C0G2W221JNT06
Capacitance=220pF
Edc=450V
T.C.=C0G
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG26C0G2J101JNT00
Capacitance=100pF
Edc=630V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FK24C0G1H103JN000
Capacitance=10nF
Edc=50V
T.C.=C0G
LxWxT:4.5x5.5x2.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FK26C0G2A562JN000
Capacitance=5.6nF
Edc=100V
T.C.=C0G
LxWxT:5.5x6x3.5mm, Lead pitch:5mm
General
SMD / SMT Inductors (Coils)
MHQ1005P1N3CTD25
L=1.3nH
SRF=12GHz
L x W x T :
1 x 0.6 x 0.5mm
SMD / SMT Inductors (Coils)
MLF1608A1R2KTD25
L=1.2μH
Rated current=50mA
L x W x T :
1.6 x 0.8 x 0.8mm
SMD / SMT Inductors (Coils)
MLK1005S2N0ST000
L=2nH
Q=6
L x W x T :
1 x 0.5 x 0.5mm