Ferrite Cores
HF90T28X13X16
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Related articles
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3FD102ZYGNA
Capacitance=1nF
Edc=3000Vdc
T.C.=E
DxT: 7.5x6mm ,F: 7.5mm
Halogen-free
MLCC with Dipped Radial Lead
FA28X7R1H104KNU00
Capacitance=0.1μF
Edc=50V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG14X7R1E475KRT00
Capacitance=4.7μF
Edc=25V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG18C0G1H180JNT00
Capacitance=18pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
EMI Suppression Capacitors
B32912A3104M000
0.1uF, 330Vrms AC
7m(W) x 12.5m(H) x 18m(L)
EMI Suppression Capacitors
B32922C3104M000
0.1uF, 305Vrms AC
5m(W) x 10.5m(H) x 18m(L)
EMI Suppression Capacitors
B32922H3104M000
0.1uF, 305Vrms AC
6m(W) x 11m(H) x 18m(L)
EMI Suppression Capacitors
B32922U4104M000
0.10uF, 350Vrms AC
6.0m(W) x 11.0m(H) x 18.0m(L)
EMI Suppression Capacitors
B32932A3104M000
0.1uF, 305Vrms AC
6m(W) x 11m(H) x 18m(L)
SMD / SMT Inductors (Coils)
NLV32T-R82J-EF
L=0.82μH
Q=30
L x W x T :
3.2 x 2.5 x 2.2mm