Ferrite Cores
HS72T14X7X8
|
|
Size
Size (IEC 62317) AxBxC |
|
Detail Size Information |
Electrical Characteristics
Core Factor |
|
Effective Cross-Sectional Area |
|
Effective Magnetic Path Length |
|
Effective Core Volume |
|
AL Value / (nH / N²) |
|
Core Loss / (W / set) [Max.] |
|
Air Gap |
|
Weight |
|
Electrical Characteristics (Material)
Initial Permeability μi |
|
Saturation Magnetic Flux Density Bs / mT |
|
Curie Temperature Tc [Min.] |
|
Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors
C3216X8R1E155K160AB
Capacitance=1.5μF
Edc=25V
T.C.=X8R
LxWxT:3.2x1.6x1.6mm
High Temp. (Up to 150ºC)

SMD / SMT Inductors (Coils)
SLF10145T-102MR29-PF
L=1000μH
Rated current=0.29A
L x W x T :
10.1 x 10.1 x 4.5mm

Ferrite Cores
EMC-A204
Sample Kits
EMC-A204

Ferrite Cores
HS72T16X8X12
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=16x12x8

Ferrite Cores
HS72T44.5X13X30
Toroid Cores (Mn-Zn)
Dimensions(AxBxC)=44.5x30x13

Ferrite Cores
PC40 EC120X101X30
E Cores (EC Type)
Dimensions(A/B/C)=120/50.5/30