Ferrite Cores
PC47EE13-Z
|
|
Size
Size (IEC 62317) AxBxC |
|
Detail Size Information |
Electrical Characteristics
Core Factor |
|
Effective Cross-Sectional Area |
|
Effective Magnetic Path Length |
|
Effective Core Volume |
|
AL Value / (nH / N²) |
|
Core Loss / (W / set) [Max.] |
|
Air Gap |
|
Weight |
|
Electrical Characteristics (Material)
Initial Permeability μi |
|
Saturation Magnetic Flux Density Bs / mT |
|
Curie Temperature Tc [Min.] |
|
Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed

SMD / SMT Inductors (Coils)
MHQ1005075HA4N3STD25
L=4.3nH
Q=20
L x W x T :
1 x 0.5 x 0.7mm

SMD / SMT Inductors (Coils)
MHQ1005075HA5N8BTD25
L=5.8nH
Q=20
L x W x T :
1 x 0.5 x 0.7mm

Filters
DEA205787BT-2048C1
Pass Band=5725 to 5850MHz
Zc=50se | 50se

Filters
DEA252450BT-7014D1
Pass Band=2400 to 2500MHz
Zc=50se | 50bal

Isolators / Circulators
CU1S1281AC-1862-00
Center Freq.=1862.4MHz
Handling Power=20W max

Switching Spark Gaps
B88069X6043T502
Nominal Breakdown Voltage= 2000V

Ferrite Cores
PC47EE16-Z
E Cores (EE Type)
Dimensions(AxBxC)=16x7.2x4.8

Ferrite Cores
PC47EE20/20/5-Z
E Cores (EE Type)
Dimensions(AxBxC)=20.2x10x5.1

Ferrite Cores
PC47EE22-Z
E Cores (EE Type)
Dimensions(AxBxC)=22x9.4x5.8

Ferrite Cores
PC47EE30/30/7-Z
E Cores (EE Type)
Dimensions(AxBxC)=30.1x15x7.1