Ferrite Cores
PC50EPC13-Z
|
|
Size
Size (IEC 62317) AxBxC |
|
Detail Size Information |
|
Electrical Characteristics
Core Factor |
|
Effective Cross-Sectional Area |
|
Effective Magnetic Path Length |
|
Effective Core Volume |
|
AL Value / (nH / N²) |
|
Core Loss / (W / set) [Max.] |
|
Air Gap |
|
Weight |
|
Electrical Characteristics (Material)
Initial Permeability μi |
|
Saturation Magnetic Flux Density Bs / mT |
|
Curie Temperature Tc [Min.] |
|
Core Loss / (kW / m³) [Max.] |
|
Tech Info
Related articles
Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors
CAA573X7T2J155M640LH
Capacitance=1.5μF
Edc=630V
T.C.=X7T
LxWxT:6.0x7.5x6.4mm
MEGACAP type

Snap-in, Multi Pin, Large Size Capacitors
B43541A8187M060
180µF/600V DC
30mm dia x 50mm length

Capacitors for DC Link
B32716P6186J000
18.0uF, 600 V DC
20.0mm(W) x 39.5mm(H) x 42.0mm(L)

Capacitors for DC Link
B32718H6147J000
140.0uF, 600 V DC
45.0mm(W) x 65.0mm(H) x 57.5mm(L)

Signal Line Common Mode Chokes/Filters
MCZ2010AH121L4T000
|Z|=120Ω at 100MHz
Rated current=0.1A
L x W x T :
2mm x 1mm x 0.5mm

Ferrite Cores
B65523J0000R608
E Cores (ER)
Dimensions(A/B/C)=ER 9.5/5/5

Ferrite Cores
B65525J0000R608
E Cores (ER)
Dimensions(A/B/C)=ER 11/5/6

Ferrite Cores
B65811J0000R608
RM Cores (Telecommunication)
Dimensions(A/B/C)=RM8

Ferrite Cores
B65813J0000R608
RM Cores (Telecommunication)
Dimensions(A/B/C)=RM10

Ferrite Cores
B66481G0000X608
Planar Cores (EQ)
Dimensions(A/B/C)=EQ 25/6/18