Ferrite Cores

PC90ER14.5/6-Z

Product Status
Production
Core shape
Planar(ER)
Feature
High BsHigh Bs
Sw PowerFor Switching Power Supplies
Material Name
Mn-Zn
Ferrite Material
PC90
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
ER14.5x3x7
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
1.08mm⁻¹
Effective Cross-Sectional Area
17.6mm²
Effective Magnetic Path Length
19mm
Effective Core Volume
333mm³
AL Value / (nH / N²)
1300 ±25% (1kHz, 0.5mA, 100Ts)
Core Loss / (W / set) [Max.]
Air Gap
0 mm
Weight
2g

Electrical Characteristics (Material)

Initial Permeability μi
2200±25%
Saturation Magnetic Flux Density Bs / mT
450 (1194A/m, 100°C)
Curie Temperature Tc [Min.]
250°C
Core Loss / (kW / m³) [Max.]
320

Tech Info

Collapse all Expand all

Documents

Related articles

Show more