Ferrite Cores

PC90PQ32/20Z-12

Product Status
Production
Core shape
PQ(PQ)
Feature
High BsHigh Bs
Sw PowerFor Switching Power Supplies
Material Name
Mn-Zn
Ferrite Material
PC90
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
PQ32/20
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
0.326mm⁻¹
Effective Cross-Sectional Area
170mm²
Effective Magnetic Path Length
55.5mm
Effective Core Volume
9420mm³
AL Value / (nH / N²)
6400 ±25% (1kHz, 0.5mA, 100Ts)
Core Loss / (W / set) [Max.]
3.7 (200mT, 100kHz, 100°C)
Air Gap
0 mm
Weight
42g

Electrical Characteristics (Material)

Initial Permeability μi
2200±25%
Saturation Magnetic Flux Density Bs / mT
450 (1194A/m, 100°C)
Curie Temperature Tc [Min.]
250°C
Core Loss / (kW / m³) [Max.]
320

Tech Info

Collapse all Expand all

Documents

Related articles

Show more