Ferrite Cores

PC95ER14/4.5/9-Z

Product Status
Production
Core shape
Planar(ER)
Feature
Low Temp CoefLow temperature coefficient
Sw PowerFor Switching Power Supplies
Material Name
Mn-Zn
Ferrite Material
PC95
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSPb Free

Images are for reference only and show example products.

Size

Size (IEC 62317) AxBxC
Detail Size Information
Please refer to the catalog

Electrical Characteristics

Core Factor
0.679mm⁻¹
Effective Cross-Sectional Area
22.7mm²
Effective Magnetic Path Length
15.4mm
Effective Core Volume
349mm³
AL Value / (nH / N²)
2550 ±25% (1kHz, 0.5mA, 100Ts)
Core Loss / (W / set) [Max.]
0.2 (200mT, 100kHz, 80°C)
Air Gap
0 mm
Weight
2g

Electrical Characteristics (Material)

Initial Permeability μi
3300±25%
Saturation Magnetic Flux Density Bs / mT
410 (1194A/m, 100°C)
Curie Temperature Tc [Min.]
215°C
Core Loss / (kW / m³) [Max.]
290

Tech Info

Collapse all Expand all

Documents

Related articles

Show more