Ferrite Cores
PE90 EC120X101X30
|
|
Size
Size (IEC 62317) AxBxC |
|
Detail Size Information |
Electrical Characteristics
Core Factor |
|
Effective Cross-Sectional Area |
|
Effective Magnetic Path Length |
|
Effective Core Volume |
|
AL Value / (nH / N²) |
|
Core Loss / (W / set) [Max.] |
|
Air Gap |
|
Weight |
|
Electrical Characteristics (Material)
Initial Permeability μi |
|
Saturation Magnetic Flux Density Bs / mT |
|
Curie Temperature Tc [Min.] |
|
Core Loss / (kW / m³) [Max.] |
|
Tech Info
Collapse all
Expand all
Documents
Related articles
Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors
CGA9Q1C0G3A333J280KC
Capacitance=33nF
Edc=1000V
T.C.=C0G
LxWxT:5.7x5x2.8mm
High Volt. (1000V and over)
AEC-Q200

Ferrite Cores
HF60T104X20X80
EMC Suppression (T)
Dimensions(AxBxC)=104X20X80

Ferrite Cores
HF70BB9.5x10.4x4.9
EMC Suppression(BB)
Dimensions(AxBxC)=9.5x10.4x4.9

Ferrite Cores
PE90 EE90X56X16
E Cores (EE Type)
Dimensions(A/B/C)=90/28.2/16.5