Leaded Inductors (Leaded Coils)

B82111E0001C020

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jun.7, 2024
Last Purchase Order Date : Dec.31, 2024
Last Shipment Date : Jun.30, 2025
Applications
General use
Feature
VHFVHF Chokes
Series
VHF chokes
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Design
Axial
Diameter(D)
7.50mm Max.
Length(L)
26.00mm Max.

Electrical Characteristics

Inductance
7μH ±20% at 1MHz
Rated Current
5A
DC Resistance
20mΩ ±20%
Q [Min.]
Resonance Frequency
180MHz ±30%

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Wave (Flow)
Packing
Axial Taping Reel
Package Quantity
1000pcs
Approx. Weight
3.6g

Tech Info

Collapse all Expand all