Step-up Transformers

ATB322515-0110-T000

Product Status
Production (NRND)
Recommended Alternate Part No. : None
Applications
General
Features
Low ProfileLow Profile
Auto Prod.Automated Production
Series
ATB
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.30mm
Width(W)
2.50mm ±0.30mm
Height(H)
1.55mm Max.

Electrical Characteristics

Turns Ratio
1:10
Inductance
7μH ±20%
Rated Current
600mArms
DC Resistance (Max.) [Primary]
500mΩ
DC Resistance (Max.) [Secondary]
60Ω
Leakage Inductance (Max.)
400nH
Withstanding Voltage
500Vrms

Other

Operating Temp. Range
-40 to 85°C
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
1000pcs
Weight
0.05g

Tech Info

Collapse all Expand all