Choke Coils for PFC
PFC3519QM-231K07B-50
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(H) |
|
Electrical Characteristics
| PFC Output Power |
|
| Condition |
|
| Inductance |
|
| Rated Peak Current |
|
| Turns Ratio (Np/Npd) |
|
Other
| Operating Temp. Range (Including Self-Temp. Rise) |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Documents
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA471K-NKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
MLCC with Dipped Radial Lead
FA22X7T2E105KNU00
Capacitance=1μF
Edc=250V
T.C.=X7T
LxWxT:7.5x8.5x4.5mm, Lead pitch:5mm
AEC-Q200
General
CeraLink Capacitors
B58031I9254M062
0.25 μF, 900 V
LxWxT=7.85x10.84x4 mm
Choke Coils for PFC
PFC3519QM-231K07B-00
Output Power = 200W at CRM,50kHz,Vin min=85VAC
L x W x H = 37 x 30 x 20 mm max.
Choke Coils for PFC
PFC3819QM-231K07D-50
Output Power = 200W at CRM,50kHz,Vin min=85VAC
L x W x H = 40 x 33.5 x 21 mm max.
Chip Beads
MMZ0603AFY560VT000
|Z|=56Ω at 100MHz
|Z|=500Ω at 1GHz
Rated current=125mA
L x W x T :
0.6mm x 0.3mm x 0.3mm
Chip Beads
MMZ1608R102ATD25
|Z|=1000Ω at 100MHz
Rated current=400mA
L x W x T :
1.6mm x 0.8mm x 0.8mm
EMC Filters for Shielded Rooms
B84299D1630E003
Filters for power lines
Direct connection
ThermoFuse Varistors
B72240M0151M501
Max. Operating voltage [AC]=150Vrms
Max. Surge Current Imax(8/20μs,1time)=50kA
NTC Elements
B57860S0223J100
Nominal Resistance=21.511kΩ
Nominal Resistance Tolerance=±5%