Choke Coils for PFC
PFC3819QM-301K06E-00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Height(H) |
|
Electrical Characteristics
| PFC Output Power |
|
| Condition |
|
| Inductance |
|
| Rated Peak Current |
|
| Turns Ratio (Np/Npd) |
|
Other
| Operating Temp. Range (Including Self-Temp. Rise) |
|
| Packing |
|
| Package Quantity |
|
| Weight |
|
Tech Info
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C0402X7R0J151K020BC
Capacitance=150pF
Edc=6.3V
T.C.=X7R
LxWxT:0.4x0.2x0.2mm
General
Multilayer Ceramic Chip Capacitors
C0402X7R0J681K020BC
Capacitance=680pF
Edc=6.3V
T.C.=X7R
LxWxT:0.4x0.2x0.2mm
General
SMD / SMT Inductors (Coils)
NLV32T-R10J-PF
L=0.1μH
Q=28
L x W x T :
3.2 x 2.5 x 2.2mm
Choke Coils for PFC
PFC3819QM-151K11B-00
Output Power = 300W at CRM,50kHz,Vin min=85VAC
L x W x H = 40 x 33.5 x 21 mm max.
Choke Coils for PFC
PFC3819QM-301K06E-50
Output Power = 150W at CRM,50kHz,Vin min=85VAC
L x W x H = 40 x 33.5 x 21 mm max.
Chip Varistors / Ceramic Transient Voltage Suppressors
B72510E0250K062
Maximum continuous voltage=31V
Maximum Clamping Voltage (8/20μs)=67V
Chip Varistors / Ceramic Transient Voltage Suppressors
B72510T0250K062
Maximum continuous voltage=31V
Maximum Clamping Voltage (8/20μs)=67V
NTC Inrush Current Limiters
B57464S0509M000
Resistance (at 25℃)=5Ω
Maximum Current=9.5A
Piezoelectric Buzzers
PS1550L40N
Sound Pressure Level=70dB min
Freq.=5000Hz nom
Piezoelectric Buzzers
PS1920P02
Sound Pressure Level=80dB min
Freq.=2000Hz nom