SMD / SMT Inductors (Coils)

BCL322520RT-4R7M-D

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Metal CoreMetal Core
Series | Type
BCL
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
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
2.00mm Max.
Recommended Land Pattern (A)
1.00mm Nom.
Recommended Land Pattern (B)
1.60mm Nom.
Recommended Land Pattern (C)
2.50mm Nom.

Electrical Characteristics

Inductance
4.7μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
3.12A (30% Down)
Rated Current (L Change) [Max.]
2.5A (30% Down)
Rated Current (Temperature Rise) [Typ.]
2.52A (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
90mΩ
DC Resistance [Max.]
110mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 155°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
1500pcs
Weight
0.093g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...