SMD / SMT Inductors (Coils)

CLF10040T-331M-D

Product Status
EOL Announced
Recommended Alternate Part No. : None
Discontinue Issue Date : May.14, 2024
Last Purchase Order Date : Mar.31, 2026
Last Shipment Date : Dec.31, 2026
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
CLF-D
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Length(L)
10.00mm ±0.30mm
Width(W)
9.70mm ±0.30mm
Thickness | Height
3.80mm ±0.30mm
Recommended Land Pattern (A)
2.50mm Nom.
Recommended Land Pattern (B)
5.60mm Nom.
Recommended Land Pattern (C)
3.20mm Nom.

Electrical Characteristics

Inductance
330μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
700mA (10% Down)
Rated Current (L Change) [Max.]
Rated Current (Temperature Rise) [Typ.]
530mA (30°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
860mΩ
DC Resistance [Max.]
1.032Ω
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 150°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Punched (Paper)Taping [330mm Reel]
Package Quantity
800pcs
Weight
1.3g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65-B2GA221KYGKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65-B2GA221KYNKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS65ZU2GA102MYNKA

Capacitance=1nF
Edc=400Vac
T.C.=Z5U

DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS70-B2GA331KYNKA

Capacitance=330pF
Edc=400Vac
T.C.=B

DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS75-B2GA471KANKA

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 9x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS75-B2GA471KYGKA

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

MLCC with Dipped Radial Lead

FG28C0G2A101JNT00

Capacitance=100pF
Edc=100V
T.C.=C0G

LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General

MLCC with Dipped Radial Lead

FK28C0G2A101JN000

Capacitance=100pF
Edc=100V
T.C.=C0G

LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General

SMD / SMT Inductors (Coils)

CLF10040T-330M-D

L=33μH
Rated current=1.7A

L x W x T :
10 x 9.7 x 3.8mm

SMD / SMT Inductors (Coils)

CLF10060NIT-331M-D

L=330μH
Rated current=0.7A

L x W x T :
10.1 x 10 x 6.0mm