SMD / SMT Inductors (Coils)

CLF6045NIT-101M-D

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
CLF-NI-D
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
6.30mm ±0.20mm
Width(W)
6.00mm ±0.20mm
Thickness | Height
4.50mm ±0.30mm
Recommended Land Pattern (A)
2.10mm Nom.
Recommended Land Pattern (B)
2.80mm Nom.
Recommended Land Pattern (C)
2.20mm Nom.

Electrical Characteristics

Inductance
100μH ±20% at 100kHz
Rated Current (L Change) [Typ.]
850mA (30% Down)
Rated Current (L Change) [Max.]
610mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
860mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
DC Resistance [Typ.]
320mΩ
DC Resistance [Max.]
384mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-55 to 150°C (Including Self-Temp. Rise)
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
1000pcs
Weight
0.6g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...