SMD / SMT Inductors (Coils)

VLS201612CX-100M-1

Product Status
Production
Applications
Commercial Grade
Feature
Wire WoundWire Wound
ShieldMagnetic Shield
Ferrite CoreFerrite Core
Series | Type
VLS-CX-1
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.60mm ±0.20mm
Thickness | Height
1.20mm Max.
Recommended Land Pattern (A)
0.65mm Nom.
Recommended Land Pattern (B)
0.70mm Nom.
Recommended Land Pattern (C)
1.60mm Nom.

Electrical Characteristics

Inductance
10μH ±20% at 1MHz
Rated Current (L Change) [Typ.]
680mA (30% Down)
Rated Current (L Change) [Max.]
610mA (30% Down)
Rated Current (Temperature Rise) [Typ.]
900mA (40°C Rise)
Rated Current (Temperature Rise) [Max.]
770mA (40°C Rise)
DC Resistance [Typ.]
450mΩ
DC Resistance [Max.]
540mΩ
Rated Voltage [Max.]
Self Resonant Frequency [Min.]
Self Resonant Frequency [Typ.]
Q [Min.]
Q [Typ.]

Other

Operating Temp. Range
-40 to 105°C (Including Self-Temp. Rise)
Soldering Method
Reflow
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.017g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...