Transponder Coils

B82450A1344C000

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
X/Y CoilX/Y Coil
Type
TC1210
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
2.20mm ±0.20mm

Electrical Characteristics

Inductance
1.34mH ±5% at 125kHz
Working Frequency
125kHz
Q (Min.)
15 at 125kHz
Sensitivity (Typ.)
3.7mV/μT at 125kHz
Resonance Frequency (Min.)
2MHz
Resonance Frequency (Typ.)
DC Resistance (Max.)
42Ω

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.05g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...