Transponder Coils
Product Top Page
Product Spotlights
Tech Notes
Other Contents
Related Information
TDK Product Features
TDK offers a wide range of transponder coils with high sensitivity levels and outstanding mechanical performance. They are suited for automotive electronics applications such as immobilizer systems, keyless entry, passive entry / passive start (PEPS), and tire pressure monitoring systems (TPMS). The transponder coils feature footprints as small as 3.2 mm x 2.5 mm with lengths up to 11 mm and cover all communication orientations (X,Y and Z). The coils, therefore, also work very well in RFID devices and other wireless systems that operate in the low frequency range (21.8 kHz to 134.2 kHz). Here, they are used to transmit and receive data signals, as well as to wake up or supply energy to the circuit in which they are incorporated.

News