Transponder Coils

B82451A2384D000

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Z CoilZ Coil
Type
TC1812
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
4.50mm ±0.20mm
Width(W)
3.20mm ±0.20mm
Thickness | Height
3.20mm ±0.20mm

Electrical Characteristics

Inductance
2.38mH ±5% at 125kHz
Working Frequency
125kHz
Q (Min.)
25 at 125kHz
Sensitivity (Typ.)
7.6mV/μT at 125kHz
Resonance Frequency (Min.)
1.5MHz
Resonance Frequency (Typ.)
DC Resistance (Max.)
43Ω

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
2500pcs
Weight
0.12g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...