Transponder Coils

B82451L4754E402

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
Z CoilZ Coil
Type
B82451L*E
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
7.70mm ±0.20mm
Width(W)
7.40mm ±0.10mm
Thickness | Height
2.65mm Max.

Electrical Characteristics

Inductance
4.75mH ±3% at 125kHz
Working Frequency
125kHz
Q (Min.)
46.4 at 125kHz
Sensitivity (Typ.)
16mV/μT at 125kHz
Resonance Frequency (Min.)
Resonance Frequency (Typ.)
1.2MHz
DC Resistance (Max.)
48.36Ω

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 85°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1500pcs
Weight
1g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...