Transponder Coils

B82453C0203A000

Product Status
Production
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
3D Coil3D Coil
Type
B82453C*A
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.50mm ±0.20mm
Width(W)
11.50mm ±0.20mm
Thickness | Height
3.60mm Max.

Electrical Characteristics

Inductance_X
4.75mH ±3% at 125kHz
Inductance_Y
4.75mH ±3% at 125kHz
Inductance_Z
7.2mH ±3% at 125kHz
Working Frequency
125kHz
Q_X (Typ.)
23.5 at 125kHz
Q_Y (Typ.)
24.5 at 125kHz
Q_Z (Typ.)
19.5 at 125kHz
Sensitivity_X (Typ.)
60mV/μT at 125kHz
Sensitivity_Y (Typ.)
57mV/μT at 125kHz
Sensitivity_Z (Typ.)
50mV/μT at 125kHz
Resonance Frequency_X (Min.)
600kHz
Resonance Frequency_Y (Min.)
600kHz
Resonance Frequency_Z (Min.)
400kHz
DC Resistance_X (Max.)
80Ω
DC Resistance_Y (Max.)
80Ω
DC Resistance_Z (Max.)
165Ω

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 85°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
900pcs
Weight
1.7g

Tech Info

Collapse all Expand all