Transponder Coils

TPL1183525-242Y-236N

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : May.28, 2020
Last Purchase Order Date : Mar.31, 2022
Last Shipment Date : Sep.30, 2022
Applications
Automotive Grade
Feature
AEC-Q200AEC-Q200
X/Y CoilX/Y Coil
Type
TPL1183525
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Length(L)
11.80mm ±0.50mm
Width(W)
3.50mm ±0.40mm
Thickness | Height
2.40mm ±0.30mm

Electrical Characteristics

Inductance
2.36mH ±3% at 125kHz
Working Frequency
125kHz
Q (Min.)
35 at 125kHz
Sensitivity (Typ.)
25mV/μT (Ref.) at 125kHz
Resonance Frequency (Min.)
1MHz
Resonance Frequency (Typ.)
1.2MHz
DC Resistance (Max.)
35Ω

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
2500pcs
Weight
0.3111g

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...