Ferrite Magnets
FB13B
|
|
Magnetic Characteristics
| Residual Magnetic Flux Density [Br] / mT |
|
| Coercive Force [Hcb] / (kA / m) |
|
| Coercive Force [Hcj] / (kA / m) |
|
| Maximum Energy Product [BH] / (kJ / m³) |
|
Tech Info
Customer who viewed this product also viewed
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD103ZYVNA
Capacitance=10nF
Edc=1000Vdc
T.C.=E
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS14-F2GA103MYVKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
PTC Thermistors for Overcurrent Protection
B59119C1080A070
(Current Protection Devices)
B59119C1120A070
Chip NTC Thermistors (Sensor)
NTCG164BH472JTDS
Resistance (at 25°C)=4.7kΩ
Resistance Tolerance (at 25°C)=±5%
Ferrite Accessories
B65880E2012D001(PQ32/30DG)
PQ DG Cores Accessories
Coil former (PQ 32/30DG)
Ferrite Magnets
FB12B
Br = 470±10 mT
Hcj = 368.0 kA/m Min.
Ferrite Magnets
FB12H
Br = 460±10 mT
Hcj = 415.0 kA/m Min.
Ferrite Magnets
FB3G
Br = 375±15 mT
Hcj = 250.7 kA/m Min.
Ferrite Magnets
FB3N
Br = 395±15 mT
Hcj = 222.8 kA/m Min.