Wireless Power Transfer / NFC Antennas Sheets (Shield)
IFQ06S-100ND50RX300
|
|
Size
| Length |
|
| Width |
|
| Magnetic Material Thickness |
|
| Overall Thickness |
|
Electrical Characteristics
| Relative Permeability |
|
| Surface Resistivity (Min.) |
|
| Thermal Conductivity |
|
Other
| Operating Temp. Range |
|
| Double Sided Tape |
|
| Delivery Method |
|
| Flame Retardant Standard |
|
Related articles
Customer who viewed this product also viewed
SMD / SMT Inductors (Coils)
SPM6530T-1R0M120
L=1μH
Rated current=13A
L x W x T :
7.1 x 6.5 x 3mm
SMD / SMT Inductors (Coils)
SPM7054VC-1R0M-D
L=1.0μH
Rated current=16.2A
L x W x T :
7.5 x 7.0 x 5.4mm
SMD / SMT Inductors (Coils)
TFM322512ALMA6R8MTAA
L=6.8μH
Rated current=1.4A
L x W x T :
3.2 x 2.5 x 1.2mm
Power Line Common Mode Chokes/Filters
ACM12V-701-2PL-TL05
|Z|=700Ω at 100MHz
Rated current=8A
L x W x T :
12mm x 11mm x 6mm
Noise Suppression Filters
MAF1005GAD152AT000
|Z|=1500Ω at 900MHz
Rated current=0.4A
L x W x T :
1.0mmx0.5mmx0.5mm
Filters
DEA162690LT-1217A2
Pass Band=2300 to 2690MHz
Zc=50se | 50se
Triplexers
TPX255925MT-7013A6
Pass Band/Low Band=450 to 960MHz Pass Band/Mid Band=1710 to 2690MHz Pass Band/High Band=3300 to 5925MHz
MEMS Microphones (Microphone)
ICS-40212
SNR(Nom)=66dBA
LxWxT (mm)=3.5x2.65x0.98
MEMS Microphones (Microphone)
ICS-40300
SNR(Nom)=63dBA
LxWxT (mm)=4.72x3.76x3.5
MEMS Microphones (Microphone)
INMP621
SNR(Nom)=65dBA
LxWxT (mm)=3x4x1