Wireless Power Transfer / NFC Antennas Sheets (Shield)
Magnetic Sheet for RFID - Flexield-
|
|
Size
Length |
|
Width |
|
Magnetic Material Thickness |
|
Overall Thickness |
|
Electrical Characteristics
Relative Permeability |
|
Surface Resistivity (Min.) |
|
Thermal Conductivity |
|
Other
Operating Temp. Range |
|
Double Sided Tape |
|
Delivery Method |
|
Flame Retardant Standard |
|
Tech Info
Related articles
Customer who viewed this product also viewed

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD151KYVNA
Capacitance=150pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD152KYNNA
Capacitance=1.5nF
Edc=1000Vdc
T.C.=B
DxT: 7x5mm ,F: 5mm
Halogen-free

Surge Arresters
B88069X9311T253
2 electrodes Arresters
Nominal DC sparkover voltage = 420V

Noise Suppression Sheets (Shield)
Magnetic Sheet for EMC - Flexield-
Flexield
Sample kit

Wireless Power Transfer / NFC Antennas Sheets (Shield)
IFL04-050NB300X200
Low loss type
Thickness=0.05mm

Wireless Power Transfer / NFC Antennas Sheets (Shield)
IFL05K-100NB300X200
Low loss type
Thickness=0.1mm

Wireless Power Transfer / NFC Antennas Sheets (Shield)
IFQ06-050NB1HRX300
Low loss type
Thickness=0.05mm

Wireless Power Transfer / NFC Antennas Sheets (Shield)
WCF95-38466BEST01
Low loss type
Thickness=0.3mm

µPOL™ Embedded DC-DC Converters
FS1603-3300-AL
L x W x T :
3.3 x 3.3 x 1.35mm
Vin: 4.5 to 16V
Vout=3.3V, Iout=3A

µPOL™ Embedded DC-DC Converters
FS1604-2500-AL
L x W x T :
3.3 x 3.3 x 1.35mm
Vin: 4.5 to 16V
Vout=2.5V, Iout=4A