Surge Arresters

B88069X9311T253

Product Status
Production
Applications
General
Industrial
Type
S30-A420X
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
3.20mm Nom.
Width(W) or Diameter(D)
4.50mm Nom.
Height
2.70mm Max.

Electrical Characteristics

DC Sparkover Voltage (Nom.)
420V
Tolerance of DC Sparkover Voltage
±25%
Impulse Sparkover Voltage (Max.) [100V/µs]
800V
Impulse Sparkover Voltage (Max.) [1kV/µs]
1kV
Impulse Sparkover Voltage (Max.) [5kV/µs]
Nominal Alternating Discharge Current
2.5A
Nominal Impulse Discharge Current
2kA
Insulation Resistance (Min.)
1GΩ
Service Life: 1 operation 50Hz, 0.18s [9 cycles]
2.5A
Service Life: 1 operation [8/20µs]
2kA
Service Life: 1 operation [10/350µs]
Service Life: 300 operations [10/1000µs]
1kA
Fail Safe (Short-circuit Spring)
NO
DC Powerline
NO
AC Powerline class III
NO
AC Powerline class II
NO
AC Powerline class I
NO
Follow Current Capability
NO
Temporary Over Voltage Capability
NO
Number of poles
2
Glow Voltage
55V
Glow to Arc Transition Current
<0.4A
Arc Voltage [1A]
10V
Capacitance [1MHz]
800fF

Other

Climate Category [IEC 600068-1]
40/90/21
UL Certificate UL497B
E163070
UL Certificate UL1449
Mounting Method
Surface Mount
Soldering Method
Reflow
Packaging
Axial Taping Reel
Package Quantity
2500pcs
Weight
0.2g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Customer who viewed this product also viewed

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD100JYGNA

Capacitance=10pF
Edc=1000Vdc
T.C.=SL

DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3JD080DYNNA

Capacitance=8pF
Edc=6000Vdc
T.C.=SL

DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3JD470JYVNA

Capacitance=47pF
Edc=6000Vdc
T.C.=SL

DxT: 8.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD10-E2GA152MYGS

Capacitance=1.5nF
Edc=400Vac
T.C.=E

DxT: 10x7mm ,F: 10mm
Safety Standard approved

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD11ZU2GA332MYGKA

Capacitance=3.3nF
Edc=400Vac
T.C.=Z5U

DxT: 12x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45SL2GA100JYGKA

Capacitance=10pF
Edc=400Vac
T.C.=SL

DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45SL2GA330J-GKA

Capacitance=33pF
Edc=400Vac
T.C.=SL

DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD70ZU2GA102MYGKA

Capacitance=1nF
Edc=400Vac
T.C.=Z5U

DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3AD101KYGNA

Capacitance=100pF
Edc=1000Vdc
T.C.=B

DxT: 5.5x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3AD102KYGNA

Capacitance=1nF
Edc=1000Vdc
T.C.=B

DxT: 6x5mm ,F: 5mm
Halogen-free