Noise Suppression Sheets (Shield)

IFL12-050RN1HRX300

Product Status
Production
Applications
Commercial Grade
Features
High LossHigh loss
Series
IFL12
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Length
100m Nom.
Width
300mm Nom.
Magnetic Material Thickness
0.05mm Nom.
Overall Thickness
0.088mm Nom.

Electrical Characteristics

Relative Permeability
180 at 1MHz
Surface Resistivity (Min.)
10kΩ / square
Electrical Resistivity (Typ.)
Thermal Conductivity
1.5W/m・K

Other

Operating Temp. Range
-40 to 85°C
Double Sided Tape
NO
Delivery Method
Roll
Flame Retardant Standard

Tech Info

Collapse all Expand all

Related articles

Show more