Noise Suppression Sheets (Shield)
Product Spotlights
Tech Notes
Technical Support Tools
Related Information
TDK Product Features
The soft magnetic sheet material "Flexield" is an electromagnetic shield material made of magnetic materials and resin. It suppresses noise radiated from electronic devices across a wide frequency range. Because it is a sheet-type product with excellent flexibility in fabrication, mounting it on mobile devices such as notebook PCs, digital cameras, and cellular phones is easy. “Flexield” is lighter than the ferrite sintered body, with excellent shock-resistant properties. We can also offer a lineup of products that are even thinner and attain noise suppressing effects across a larger bandwidth because we have added metal layers.
FPC is a homogeneous mixture of ferrite powder and plastic with outstanding mechanical and magnetic properties.
This rugged material can be processed into injection-molded parts or thin, flexible film to open up innovative applications.

News