AC-DC Power Supplies

DRB480-48-3-A0 New Product

Sales Region
Worldwide
Series
DRB
Model
DRB480-3
Status
ProductionProduction
Feature
Peak power capability
Options
Screw terminal
Option Lineup
Please refer to here.
Recommended EMC Filter  ?
Please refer to here.
Accessories
Brand
TDK-Lambda
  • Switching Power Supply,AC-DC Power Supplies:DRB

Images are for reference only and show example products.

3D Model

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
350 to 575Vac
Input Voltage Range[DC]
Efficiency
95.3% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
45 to 56Vdc
Maximum Output Current
10A
Maximum Average Current
Maximum Peak Current
15A
Maximum Output Power
480W
Maximum Average Power
Maximum Peak Power
720W

Package Type & Size

Package / Mounting
DIN rail
Industry Standard Size
Width(W)
65mm Nom. (2.56in Nom.)
Height(H)
129mm Nom. (5.08in Nom.)
Depth(D)
156.8mm Nom. (6.17in Nom.)
Weight
1050g Typ. (2.3lbs Typ.)

Other

Operating Temp. Range
-25 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC61010-1
CSA C22.2 No.61010-1
EN61010-1
UL61010-1
IEC62368-1
CSA C22.2 No.62368-1-14
EN62368-1
UL62368-1
CE Mark
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.