AC-DC Power Supplies

D1SE240-48-A5

New Product
Product Status
Production
Sales Region
Worldwide (except Japan)
Series
D1SE
Model
D1SE240
Feature
Peak power capability
BIS Certified
Options
DIN rail mountable
Harsh environment
DC-OK signal
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
100 to 240Vac
Input Voltage Range[DC]
110 to 250Vdc
Efficiency
94.1% Typ.
Rated Output Voltage[DC]
48Vdc
Output Voltage Range[DC]
45 to 57Vdc
Maximum Output Current
5A
Maximum Average Current
Maximum Peak Current
6.5A
Maximum Output Power
240W
Maximum Average Power
Maximum Peak Power
312W

Package Type & Size

Package / Mounting
DIN rail
Industry Standard Size
Width(W)
44mm Nom. (1.73in Nom.)
Height(H)
125mm Nom. (4.92in Nom.)
Depth(D)
127mm Nom. (5.00in Nom.)
Weight
615g Typ. (1.4lbs Typ.)

Other

Operating Temp. Range
-25 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC61010-1
CSA C22.2 No.61010-1
EN61010-1
UL61010-1
IEC62368-1
CSA C22.2 No.62368-1-14
EN62368-1
UL62368-1
CE Mark
BIS IS 13252 (Part 1)
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian