AC-DC Power Supplies

D1SE480-24-A5

New Product
Product Status
Production
Sales Region
Worldwide
Series
D1SE
Model
D1SE480
Feature
Peak power capability
BIS Certified
Options
DIN rail mountable
Harsh environment
DC-OK signal
Option Lineup
Please refer to here.
Recommended EMC Filter
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
Single-phase
Input Voltage Range[AC]
100 to 240Vac
Input Voltage Range[DC]
110 to 250Vdc
Efficiency
95.1% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
22.5 to 29Vdc
Maximum Output Current
20A
Maximum Average Current
Maximum Peak Current
23A
Maximum Output Power
480W
Maximum Average Power
Maximum Peak Power
552W

Package Type & Size

Package / Mounting
DIN rail
Industry Standard Size
Width(W)
60mm Nom. (2.36in Nom.)
Height(H)
125mm Nom. (4.92in Nom.)
Depth(D)
129mm Nom. (5.08in Nom.)
Weight
900g Typ. (2.0lbs Typ.)

Other

Operating Temp. Range
-25 to 70°C
Cooling
Convection
Safety Standard(Certified)
IEC61010-1
CSA C22.2 No.61010-1
EN61010-1
UL61010-1
IEC62368-1
CSA C22.2 No.62368-1-14
EN62368-1
UL62368-1
CE Mark
BIS IS 13252 (Part 1)
Safety Standard(Conformed)
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

  • SnapMagic
  • SamacSys
  • Ultra Librarian