AC-DC Power Supplies

HWS3000GT-24/I

New Product
Product Status
Production
Sales Region
Worldwide
Series
HWS-G
Model
HWS3000GT
Feature
Complies with SEMI F47
CVCC
Analog / Digital Communication
BIS Certified
Options
BIS Certified
Option Lineup
Please refer to here.
Recommended EMC Filter
Please refer to here.
Accessories
Please refer to here.
Brand
TDK-Lambda
Environmental
Compliance Click to learn more about these icons
RoHS

Images are for reference only and show example products.

Electrical Characteristics

Input
3-phase
Input Voltage Range[AC]
170 to 265Vac
Input Voltage Range[DC]
Efficiency
91% Typ.
Rated Output Voltage[DC]
24Vdc
Output Voltage Range[DC]
28.8 Max.Vdc
Maximum Output Current
125A
Maximum Output Power
3000W

Package Type & Size

Package / Mounting
Enclosed / Unit type
Industry Standard Size
Width(W)
150mm Nom. (5.91in Nom.)
Height(H)
61mm Nom. (2.40in Nom.)
Depth(D)
270mm Nom. (10.63in Nom.)
Weight
2300g Typ. (5.1lbs Typ.)

Other

Operating Temp. Range
-20 to 70°C
Cooling
Forced air
Safety Standard(Certified)
IEC62368-1
CSA62368-1
EN62368-1
UL62368-1
IEC62477-1 (OVCⅢ)
EN62477-1 (OVCⅢ)
BIS IS 13252 (Part 1)
Safety Standard(Conformed)
Den-an Appendix 12
Remarks
This page only shows representative characteristics. Please refer to the technical data for detailed specifications and conditions.